IESNA:LM-63-2002
[TEST]P950811
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11483
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1791.1 1681.6 1586.6 1474.2 1361.8 1292.2 1267.6 1271.2 1292.2 1319.1
1444.5 1833.9 2466.3 3100.1 3741.1 4232 4665.7 5006.5 5355.3 5579.4
5596 5318.3 4077.6 3552.5 2955.7 2008.7 1244.4 983.3 660.6 348.1
174 132 84.1 49.3 19.6 0 0
1791.1 1696.9 1601.9 1490.2 1376.4 1306 1279.9 1277.7 1295.9 1320.5
1417 1754.9 2362.6 3074.7 3689.6 4200.8 4651.2 5040.6 5366.9 5625.8
5683.8 5454.6 4256 3642.5 3073.9 2137 1324.9 1020.3 683.1 365.5
203 159.5 108.8 71.1 46.4 10.9 0
1791.1 1694.7 1605.5 1499.6 1388.7 1319.8 1290.8 1285 1296.6 1319.1
1382.2 1630.2 2150.8 2830.3 3489.5 4076.8 4609.1 5064.5 5463.3 5795.5
5917.3 5816.5 5437.2 4274.8 3585.2 2645.4 1659.9 1195.1 869.5 508.3
342.3 282.8 247.3 205.9 141.4 24.7 0
1791.1 1704.8 1619.3 1527.2 1427.8 1353.9 1321.2 1308.2 1312.5 1329.9
1361.1 1490.2 1835.4 2393.7 3058 3721.5 4374.9 4999.2 5557.6 5961.5
6206.6 6240 6058.7 5744 5229.1 4344.4 3547.5 2723.7 1825.9 845.5
429.3 282.8 213.9 141.4 55.8 0 0
1791.1 1708.5 1636.7 1559.1 1478.6 1417 1380 1365.5 1363.3 1377.1
1400.3 1448.1 1601.9 1947.8 2480.8 3113.1 3820.1 4548.9 5272.6 5881
6324.1 6563.4 6572.8 6398.1 6160.9 5836.8 5383.6 4602.6 3424.2 2068.2
883.2 307.5 128.4 71.8 28.3 2.2 0
1791.1 1723 1659.2 1605.5 1547.5 1501.1 1475.7 1464.1 1462.6 1473.5
1494.6 1525 1588.8 1731 2020.3 2467 3051.5 3718.6 4416.2 5108
5766.5 6324.1 6746.9 6917.3 6934 6926 6934.7 6738.9 5835.3 4147.9
2313.3 778.8 198 73.2 18.1 1.5 0
1791.1 1737.5 1688.9 1654.1 1626.5 1608.4 1604.8 1611.3 1624.4 1641.8
1667.9 1704.1 1751.3 1829.6 1960.1 2183.5 2530.8 2997.8 3524.3 4089.9
4704.8 5340.8 5960.1 6519.9 7014.5 7419.8 7844 8267.5 8259.6 6962.2
4323.4 1831 477.2 134.9 40.6 2.9 0
1791.1 1757.1 1728.1 1711.4 1709.2 1719.3 1740.4 1776.6 1811.4 1853.5
1910.1 1967.4 2024.6 2102.2 2203.8 2361.1 2604.8 2947 3348.1 3821.6
4361.1 4900.6 5462.6 5997.8 6688.1 7398.8 8261.7 9073.2 9480.7 8993.4
7090.6 3867.3 1083.4 230.6 49.3 3.6 0
1791.1 1778.8 1768.7 1778.8 1799.8 1834.7 1878.9 1931.1 1980.4 2035.5
2095.7 2156.6 2221.2 2306.7 2419.1 2582.3 2808.5 3124 3516.3 3971
4519.9 5104.4 5755.6 6464.1 7232 8085.5 8986.2 9833.9 10270.4 9836
7741.8 3567.1 757.8 196.5 40.6 3.6 0
1791.1 1778.1 1775.2 1788.2 1813.6 1854.2 1905 1954.3 2011.6 2064.5
2124 2182 2248.7 2328.5 2443.8 2609.8 2841.2 3157.3 3557.6 4048.6
4605.5 5216.1 5881.8 6620.7 7408.2 8274.8 9178.3 9986.2 10346.6 9721.5
7298 2970.2 576.5 153 30.5 2.9 0
1791.1 1792.6 1804.2 1844.1 1892.7 1958.7 2038.4 2118.2 2197.2 2277
2354.6 2438 2527.2 2647.6 2823 3047.8 3323.4 3674.4 4095 4566.3
5069.6 5591.7 6155.9 6688.9 7177.6 7591.7 7912.2 8010.1 7653.3 6541.7
4197.2 1232 224.1 68.9 17.4 5.8 0
1791.1 1799.1 1820.9 1864.4 1926.7 2005.1 2091.4 2182 2271.2 2352.4
2431.5 2508.3 2590.3 2690.3 2810 2972.4 3188.5 3451.8 3746.9 4052.2
4361.1 4672.2 4973.9 5212.4 5337.2 5338.6 5224.8 4966.6 4435.8 3684.5
2390.8 802.8 179.1 58.7 22.5 8.7 0
1791.1 1800.6 1827.4 1870.9 1935.4 2008.7 2086.3 2161 2224.1 2271.9
2299.5 2316.9 2322.7 2331.4 2348.8 2377.1 2452.5 2612.7 2815.8 3014.5
3144.3 3203.7 3192.1 3030.4 2675.1 2205.2 1683.8 1103.7 642.5 346.6
185.6 81.9 34.1 13.8 5.1 0.7 0
1791.1 1804.9 1820.9 1851.3 1873.8 1886.1 1887.6 1858.6 1805.6 1715
1587.4 1427.8 1246.5 1063.8 887.6 723 575.8 476.4 441.6 437.3
441.6 438.7 394.5 312.5 223.3 149.4 99.3 75.4 62.4 50.8
39.2 24.7 10.2 4.4 1.5 0 0
1791.1 1805.6 1802 1777.4 1724.4 1643.9 1534.4 1376.4 1169.7 929.7
705.6 522.1 389.4 319.1 293.7 288.6 285 280.6 273.4 265.4
253.1 226.2 186.4 145 111.7 88.5 70.3 55.1 42.8 31.9
21 10.2 4.4 1.5 0 0 0
1791.1 1795.5 1757.1 1664.2 1524.3 1342.3 1094.3 822.3 590.3 428.6
343 306 283.5 264.7 248 234.2 227 219 211.7 204.5
192.9 172.6 146.5 118.9 93.5 74.7 60.2 46.4 34.8 23.9
12.3 5.8 2.2 0 0 0 0
1791.1 1782.4 1694 1538.8 1322.7 1054.4 745.5 509.8 380.7 336.5
314.7 294.4 269 238.6 207.4 181.3 161.7 153 158.8 167.5
167.5 157.4 139.2 116 91.4 72.5 56.6 44.2 32.6 21.8
13.8 5.8 2.2 0 0 0 0
1791.1 1777.4 1646.1 1425.7 1131.2 783.2 511.2 379.3 344.5 325.6
306 278.5 245.8 211 177.7 149.4 126.2 114.6 109.5 108
108.8 108.8 105.9 96.4 84.8 72.5 60.9 48.6 39.2 31.2
23.2 13.8 2.9 0 0 0 0
1791.1 1775.2 1607 1345.9 996.4 638.9 419.9 357.5 337.9 319.8
295.1 263.2 228.4 192.9 162.4 137.1 121.1 112.4 106.6 101.5
96.4 92.1 88.5 84.1 78.3 70.3 60.2 50.8 43.5 35.5
26.1 16 2.9 0 0 0 0
1791.1 1766.5 1571.4 1274.1 891.2 545.3 382.2 351 334.3 313.3
286.4 256.7 224.8 190 159.5 137.1 123.3 116 110.9 106.6
100.8 96.4 91.4 86.3 79.8 68.9 55.1 47.1 39.2 31.2
21.8 10.2 1.5 0 0 0 0
1791.1 1765.8 1560.5 1247.3 848.4 510.5 370.6 348.1 332.8 310.4
282.8 255.3 225.5 192.9 161.7 137.8 124.7 117.5 111.7 107.3
103 97.9 92.1 85.6 76.1 61.6 45 37.7 30.5 22.5
14.5 5.1 0 0 0 0 0
1791.1 1767.2 1554 1236.4 830.3 499.6 370.6 347.4 331.4 309.6
281.4 253.8 225.5 192.2 161 137.1 124.7 117.5 112.4 108
103.7 97.9 92.1 85.6 75.4 59.5 43.5 37 29 21.8
13.1 4.4 0 0 0 0 0
